Enter a product part number, or a portion of a part number.
The Cloud provides end user with a secured remote access of the data anytime & anywhere, allowing for scalability, flexibility and removing the need to manage infrastructure and services by the end user such as network server, storage, datacentre, etc.
Amazon Web Services (AWS) is the world’s most comprehensive and broadly adopted cloud platform, offering over 175 fully featured services from data centers globally. Millions of customers, including the fastest-growing startups, largest enterprises, and leading government agencies, are using AWS to lower costs, become more agile, and innovate faster.
Please refer to this link for more information: https://aws.amazon.com/what-is-aws/![]()
AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices. AWS IoT Core can support billions of devices and trillions of messages, and can process and route those messages to AWS endpoints and to other devices reliably and securely. With AWS IoT Core, your applications can keep track of and communicate with all your devices, all the time, even when they aren’t connected.
Please refer to this link for more information: https://aws.amazon.com/iot-core/![]()
FreeRTOS is an open source, real-time operating system for microcontrollers that makes small, low-power edge devices easy to program, deploy, secure, connect, and manage. Distributed freely under the MIT open source license, FreeRTOS includes a kernel and a growing set of software libraries suitable for use across industry sectors and applications. This includes securely connecting your small, low-power devices to AWS cloud services like AWS IoT Core or to more powerful edge devices running AWS IoT Greengrass. FreeRTOS is built with an emphasis on reliability and ease of use.
Please refer to this link for more information: https://aws.amazon.com/freertos/![]()

Qualification of devices for AWS IoT Core allows partners like Murata to validate that their devices interoperate with AWS IoT Core, implement best practices, and giving OEMs and their customers the confidence that devices interoperate correctly and consistently. Qualification is based on the technical validation of device-specific AWS IoT Core integration using the Partner’s IoT Libraries. This includes the review of capabilities such as connectivity, interoperability, authentication, and security best practices implementations.
AWS IoT Core allows you to easily connect devices to the cloud and to other devices. AWS IoT Core supports HTTP, WebSockets, and MQTT, a lightweight communication protocol specifically designed to tolerate intermittent connections, minimize the code footprint on devices, and reduce network bandwidth requirements. AWS IoT Core also supports other industry-standard and custom protocols, and devices can communicate with each other even if they are using different protocols. AWS IoT Core connectivity can be integrated in a wide range of devices including sensors, appliances, gateways, or servers.

Qualification of devices for FreeRTOS allows partners like Murata to validate FreeRTOS port and interoperability with AWS IoT services using the IoT Libraries from Amazon, ensuring cloud connectivity, over-the-air updates (OTA), security libraries and other AWS Native Services function correctly on the target devices.
FreeRTOS hardware qualification allows partners to validate that the development platform of their choice behaves correctly and consistently. Developers will get a reliable and consistent experience across a wide range of qualified MCU-based development boards, which will allow them to focus on designing the application code for their product. Qualification simplifies the development experience by allowing developers to search for, verify, and select their hardware in the AWS Partner Device Catalog. It enables them to rapidly evaluate, prototype, and productize IoT solutions by abstracting the complexity of embedded development. This approach helps bridge the gap between cloud developers and embedded engineers.
Murata’s AWS qualified devices include complementary selection of connectivity modules below:
Flick scroll
Module | Connectivity | MCU | Antenna | AWS qualified | Comment |
|---|---|---|---|---|---|
WiFi b/g/n | C-M4F | On-board | standard feature, cost optimized | ||
WiFi b/g/n + BT 4.2 | C-M4F | Reference | standard feature, cost optimized | ||
WiFi a/b/g/n + Ethernet | C-R4 | Reference | feature-rich, very small form factor | ||
WiFi a/b/g/n/ac + Ethernet | C-R4 | Reference | Feature-rich, very small form factor, high speed | ||
Cat-M1 / NB-IoT /GNSS | C-M4 | Reference | Secure element for storing certifications/ keys, iSIM |
Leverage respective unique strength to reinforce the value of connectivity solution for IoT Accelerate and simplify the Cloud adoption with Murata qualified connectivity modules, Ease and speed up the journey for connecting an IoT device to cloud powered by AWS, and Bring additional and unique security layer at the edge.
Flick scroll

The potential use cases of IoT are unlimited!
Refer to the Murata qualified module ”Getting started guide” and easily configure your device connection on AWS IoT platform:
Access to a number of key features for your IoT device:
Leverage Murata’s qualified module for your IoT Device to access over 175 cloud servces via the AWS IoT Core data ingestion platform:
Flick scroll

and FreeRTOS Operating System (OS) to enable Devices to securely connect to AWS Cloud and ease the management, deployment, and over-the-air update:
Flick scroll

Flick scroll

Flick scroll

For more information go to:
https://aws.amazon.com/![]()
Or Contact AWS:
https://aws.amazon.com/contact-us/![]()
Please make inquiries about our solutions introduced here using the contact form below.
End-to-End cellular IoT solution from Murata × ST × AVSystem
Leveraging on Murata’s LTE Cat-M1 and NB-IoT modules; STMicro's X-CUBE-CELLULAR SDK; and AVSystem's Anjay L2M2M Client SDK and Coiote IoT Device Management (DM) Platform, this end-to-end solution enables effortless and secure connection for your smart IoT devices.
Connectivity Solutions For NVIDIA🄬 JETSON™
Murata provides wireless connectivity solution to realize easy integration for NVDIA🄬 JETSON™ Nvidia's strong AI platform and Murata's wireless solution offer easy solution to achieve time to market.
Murata’s certified module on Everynet LoRaWAN® network operated by Telkom Indonesia change the dynamics of Industrial Revolution 4.0 to enable millions of connected IoT devices
Murata provides designers with a turn-key LoRaWAN® connectivity module solution to simplify and accelerate their IoT products development together with Everynet, a global leading LoRaWAN® network operator and Telkom Indonesia, the largest telecommunication and network provider in Indonesia, to enable the deployment of secure end-to-end solutions to address multiple applications in the smart cities, utilities, logistics and tracking, agriculture and many others.
Wi-Fi ® sensing for child presence detection(CPD)
Wi-Fi sensing can accurately detect breathing and motion anywhere inside the car without blind spots. Wi-Fi sensing can be freely located in contrast to cameras.
Murata’s Wi-Fi®/Bluetooth® and Cellular Cat-M1/NB-IoT AWS qualified modules enable cloud-connected IoT devices
Murata's qualified connectivity modules combining the excellence in module manufacturing with a large and diversified products portfolio, together with AWS cloud excellence powered by over 175 services and a dedicated IoT Core platform - providing scalability, security, analytics and device management services, accelerate and simplify the journey to develop IoT devices and end-to-end solutions.
Accelerating the AI & IOT solutions enriching our lives
Google combined Murata’s compact package technology and Google’s own Edge TPU chip enabling power-efficient and high-performance machine learning inference to create a new compact AI module.
VitaNet and Murata join forces to utilize Murata Bluetooth® module with QR code to convert industrial components to IoT
Cloud is enabled to directly control Bluetooth® device by reading QR code to identify a device. Authentication and secure Bluetooth® communication follow automatically.
Electric Imp IoT Connectivity Platform
Innovative platform which simply connects devices and the cloud
LPWA/Bluetooth® Low Energy Tag Linking Solution
"Condition" and "status" management solution utilizing LPWA
Integrated Wi-Fi+Bluetooth® MCU Modules
Integrated Wi-Fi, Bluetooth communication function and micro control unit in a single unit Easy to Use AT Command (Serial Communication)
Ayla IoT Platform
Ayla's end-to-end IoT software applications to provide secure and scalable connectivity, data analytics, and seamless user experiences. Ayla is solving the IoT so you don't have to.